Download document () of 20
We make what matters work*

DDR1327SDD

Dual-Monitor Desktop Mount Stand for 13" to 27" Flat-Screen Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1327SDD
UPC
037332203397
Product Length/Depth
5.2 in
Product Height
12.83 in
Product Width
18.11 in
Product Weight
10.56 lb
Warranty
5 year limited
Compliances
RoHS
REACH
RoHS3
Global Catalog
DDR1327SDD
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x100
100x75
75x75
75x100
Maximum Weight Capacity
26 lb
Number of Displays
2
Degrees of Motion
-45/+45 Tilt; 180 Swivel; 360 Rotate
Material
Steel
Product Features
Assembly Required
Cord Management
Tools Necessary
Package contents
Pole
Base collar
Owner’s manual
Locking head assembly
Hex key, 6 mm
Pole cable guide
Base
(2) Mounting arms
(2) VESA plate assemblies
Hex key, 4 mm
(2) End caps
(8) Washers
(18) Screws
(2) Arm cable guides
Hex key, 3 mm
Product Highlights
5-year limited warranty (Worldwide)
Durable steel construction blends into any décor and supports up to 26 lb. per mount
-45° to +45° tilt, -90° to +90° swivel and 360° rotation helps you find the perfect angle
VESA compliance ensures compatibility with common mounting patterns
Display cables attach to pole to reduce clutter and keep cords organized
Monitor mount with heavy-duty base remains stable on your desk during adjustment
Mounting Location
Desktop
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.