Download document () of 20
We make what matters work*

DDR1327SDFC-1

Dual-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1327SDFC-1
UPC
037332266118
Product Length/Depth
4.9 in
Product Height
19.6 in
Product Width
34.9 in
Product Weight
8.3 lb
Warranty
5 year limited
Compliances
RoHS3
REACH
RoHS
Global Catalog
DDR1327SDFC-1
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x75
100x100
Maximum Weight Capacity
17.6 lb
Number of Displays
2
Degrees of Motion
-30/+30 Tilt; 180 Swivel; 360 VESA head Rotate
Material
Steel
Product Features
Cord Management
Tools Necessary
Assembly Required
Package contents
Mounting hardware
DDR1327SDFC-1 Dual-Display Flex-Arm Desktop Clamp
Owner's manual
Product Highlights
Dual flex arms adjust independently and support displays up to 17.6 lb. each
Steel frame clamps securely to your desk for mounting displays at comfortable levels
-30° to +30° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
5-year limited warranty (Worldwide)
Cable management brackets keep cords organized and help prevent excess clutter
VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.