Download document () of 20
We make what matters work*

DDR1327SE

Single-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1327SE
UPC
037332257826
Product Length/Depth
13.3 in
Product Height
4.1 in
Product Width
13.8 in
Product Weight
8.6 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DDR1327SE
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x100
75x100
75x75
100x75
Maximum Weight Capacity
22 lb
Number of Displays
1
Degrees of Motion
-45/+45 Tilt; 180 Swivel; 360 Rotate
Material
Steel
Product Features
Cord Management
Assembly Required
Tools Necessary
Package contents
Base
Hex key, 5 mm
(4) M5 x 12 screws
(4) D5 washers
Pole
Base collar
Hex key, 6 mm
(4) M4 x 12 screws
VESA plate assembly
Pole cable guide
Hex key, 3 mm
Owner’s manual
Product Highlights
Display cables attach to pole to reduce clutter and keep cords organized
-45° to +45° tilt, -45° to +45° swivel and 360° rotation helps you find the perfect angle
VESA compliance ensures compatibility with 75x75 and 100x100 mounting patterns
Durable steel construction blends into any décor and supports up to 22 lbs (9.9 kgs)
Monitor mount with heavy-duty base remains stable on your desk during adjustment
5-year limited warranty (Worldwide)
Mounting Location
Desktop
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.