Download document () of 20
We make what matters work*

DDR1327SQFC-1

Quad-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1327SQFC-1
UPC
037332266125
Product Length/Depth
4.9 in
Product Height
35.7 in
Product Width
34.9 in
Product Weight
15 lb
Warranty
5 year limited
Compliances
REACH
RoHS
RoHS3
Global Catalog
DDR1327SQFC-1
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x100
75x75
Maximum Weight Capacity
17.6 lb
Number of Displays
4
Degrees of Motion
-30/+30 Tilt; 180 Swivel; 360 VESA head Rotate
Material
Steel
Product Features
Assembly Required
Tools Necessary
Cord Management
Package contents
Mounting hardware
Owner's manual
DDR1327SQFC-1 Quad-Display Flex-Arm Desktop Clamp
Product Highlights
Cable management brackets keep cords organized and help prevent excess clutter
Four flex arms adjust independently and support displays up to 17.6 lb. each
Steel frame clamps securely to your desk for mounting displays at comfortable levels
VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
5-year limited warranty (Worldwide)
-30° to +30° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification