Download document () of 20
We make what matters work*

DDR1527SDC

Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1527SDC
UPC
037332190574
Product Length/Depth
5.4 in
Product Height
13.8 in
Product Width
13 in
Product Weight
14.25 lb
Warranty
5 year limited
Compliances
REACH
RoHS3
RoHS
Global Catalog
DDR1527SDC
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x75
100x100
Maximum Weight Capacity
18 lb
Number of Displays
2
Degrees of Motion
-20/+20 Tilt; 20 Swivel; 360 Rotate
Material
Steel
Product Features
Cord Management
Assembly Required
Tools Necessary
Package contents
Pole
Top cap
(8) M4 x 30 mm screws
Owner’s manual
(2) Locating rings
Hex key, 4 mm
Desktop base
Clamp
(3) M6 x 15 mm screws
(2) Mount assemblies with VESA plate
(2) Cable clamps
Hex key, 3 mm
Hex key, 5 mm
(8) M4 x 12 mm screws
(8) Spacers
Product Highlights
Supports displays up to 18 lbs (8.2 kgs) each
-20° to +20° tilt, 20° swivel and 360° rotation capability
Fits most flat-panel displays from 15 to 27 in.
One-touch adjustment for easy viewing from multiple angles
5-year limited warranty (Worldwide)
Functions as either a desktop stand or clamp-on mount
Mounting Location
Desktop
Desk clamp
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification