Download document () of 20
We make what matters work*

DDR1727DC

Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1727DC
UPC
037332248909
Product Length/Depth
3.5 in
Product Height
29.3 in
Product Width
5.7 in
Product Weight
7.6 lb
Warranty
5 year limited
Compliances
REACH
RoHS3
RoHS
Global Catalog
DDR1727DC
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Swivel
Color
Black
VESA Pattern
100x100
75x75
Maximum Weight Capacity
15.4 lb
Number of Displays
2
Degrees of Motion
-10/+10 Tilt and Swivel; 360 Rotate
Material
Steel
Product Features
Desktop Grommet Compatible
Assembly Required
Cord Management
Tools Necessary
Package contents
DDR1727DC Dual-Display Monitor Arm, 17” to 27” Monitors
Owner’s manual
Mounting hardware
Product Highlights
Display cables attach to slim mount to reduce clutter and keep cords organized
One-touch adjustment lets you view 2 monitors at a comfortable height
Durable steel construction blends into any décor and supports up to 15.4 lbs (6.9 kgs) per screen
Offers -10° to +10° tilt, 10° swivel and 180° rotation to help you find the perfect angle
Low-profile monitor arm attaches to your desktop with either clamp or grommet mount - .4 to 1" for clamp and .4 to 1.6" for grommet
5-year limited warranty (Worldwide)
Mounting Location
Desk clamp
Grommet
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.