Download document () of 20
We make what matters work*

DDR1730TAL

Triple-Display Flex-Arm Desktop Clamp for 17” to 30” Flat-Screen Displays - USB and Audio Ports, Aluminum

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1730TAL
UPC
037332262516
Product Length/Depth
7.6 in
Product Height
29 in
Product Width
59.8 in
Product Weight
20.7 lb
Warranty
5 year limited
Compliances
RoHS
RoHS3
REACH
Global Catalog
DDR1730TAL
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Silver
VESA Pattern
75x75
100x100
Maximum Weight Capacity
15.4 lb
Number of Displays
3
Degrees of Motion
-90/+90 for Tilt, Swivel and Rotate
Material
Aluminum
Product Features
Tools Necessary
Cord Management
Assembly Required
Desktop Grommet Compatible
Package contents
DDR1730TAL Triple-Display Gas-Spring Flex-Arm Desktop Clamp or Grommet
Owner's manual
Mounting hardware for clamp and grommet
Product Highlights
Durable aluminum flex spring arms blend into any decor and support up to 15.4 lb. each
Sturdy aluminum frame clamps securely to your desk for mounting displays
-90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
5-year limited warranty (Worldwide)
Also includes grommet hardware as another option to mount to your desk
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.