Download document () of 20
We make what matters work*

DDR1732DAL

Dual-Display Flex-Arm Mount for 13” to 34” Monitors - Clamp or Grommet, USB, Audio Ports

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1732DAL
UPC
037332262509
Product Length/Depth
4.9 in
Product Height
12.8 in
Product Width
22.1 in
Product Weight
12.8 lb
Warranty
5 year limited
Compliances
REACH
RoHS
RoHS3
Global Catalog
DDR1732DAL
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Silver
VESA Pattern
100x100
75x75
Maximum Weight Capacity
19.8 lb
Number of Displays
2
Degrees of Motion
-90/+90 for Tilt, Swivel and Rotate
Material
Aluminum
Product Features
Cord Management
Tools Necessary
Desktop Grommet Compatible
Assembly Required
Package contents
DDR1732DAL Dual-Display Flex-Arm Desktop Clamp
Mounting hardware for clamp or grommet
Owner's manual
Product Highlights
5-year limited warranty (Worldwide)
Sturdy aluminum frame clamps securely to your desk for mounting twin displays
Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
-90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
Also includes grommet hardware as another oprion to mount to your desk
Durable aluminum flex arms blend into any decor and support up to 19.8 lb. each
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.