| Product Name |
Eaton Tripp Lite series desktop monitor stands
|
| Catalog Number |
DDR1732NBMTAA
|
| UPC |
037332279682
|
| Product Length/Depth |
23.35 in
|
| Product Height |
24.8 in
|
| Product Width |
15.75 in
|
| Product Weight |
24.2 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS3
TAA Compliant REACH |
| Global Catalog |
DDR1732NBMTAA
|
| Product Type |
Desktop Monitor Stands
|
| Device Compatibility |
Laptop
Monitor/HDTV |
| Motion |
Full
|
| Color |
Silver
|
| VESA Pattern |
75x75
100x100 |
| Maximum Weight Capacity |
12.2 lb
|
| Number of Displays |
1
|
| Laptop Display Size |
5 - 15
|
| Degrees of Motion |
180 Swivel; 360 Rotate
|
| Material |
Steel
|
| TAA Compliance |
Yes
|
| Product Features |
Cord Management
Tools Necessary TAA Compliant |
| Package contents |
Assembly hardware
Owner's manual DDR1732NBMTAA Single-Display Full-Motion Desktop Clamp |
| Product Highlights |
VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
5-year limited warranty (Worldwide) Sturdy aluminum frame clamps securely to your desk for mounting your display Vented aluminum laptop tray helps keep your computer cool and prevent overheating Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Full-motion arms move smoothly to help you customize the ideal viewing angle |
| Mounting Location |
Desk clamp
|
| Screen Size |
1 - 20 Inch
30 - 39 Inch |