Download document () of 20
We make what matters work*

DDR1732SAL

Single-Display Flex-Arm Desktop Clamp for 13” to 34” Displays - USB and Audio Ports, Aluminum

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1732SAL
UPC
037332262493
Product Length/Depth
4.5 in
Product Height
32.3 in
Product Width
24.7 in
Product Weight
8.8 lb
Warranty
5 year limited
Compliances
RoHS
RoHS3
REACH
Global Catalog
DDR1732SAL
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Silver
VESA Pattern
100x100
75x75
Maximum Weight Capacity
19.8 lb
Number of Displays
1
Degrees of Motion
-90/+90 for Tilt, Swivel and Rotate
Material
Aluminum
Product Features
Desktop Grommet Compatible
Tools Necessary
Assembly Required
Cord Management
Package contents
Mounting hardware for clamp and grommet
DDR1732SAL Single-Display Flex-Arm Desktop Clamp
Owner's manual
Product Highlights
Aluminum frame attaches securely to your desk via clamp or grommet
Durable aluminum flex arm blends into any decor and supports up to 19.8 lb.
VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
-90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
5-year limited warranty (Worldwide)
Mounting Location
Desk clamp
Grommet
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.