Download document () of 20
We make what matters work*

DDR811TRAYTAA

Desk Clamp 3 tray document holder/TAA.

Streamline Your Workspace with Eaton Tripp Lite Monitor Stands

Eaton’s Tripp Lite series of desktop monitor stands delivers superior ergonomics, flexibility and durability for any professional environment. Whether you’re managing a single screen or multiple displays, these stands provide a stable, space-saving solution that enhances productivity and comfort. Built from high-quality materials, they ensure long-lasting performance while maintaining a sleek, modern aesthetic that complements any workstation.

Universal Compatibility and Easy Adjustment

All models in this series are designed for broad compatibility with standard VESA mounting patterns, making them ideal for a wide range of monitors and applications. With features like tilt, swivel, rotation and height adjustment, these stands let you customize viewing angles for optimal comfort and reduced strain.

Applications Across Every Industry

Perfect for offices, call centers, healthcare facilities and control rooms, these monitor stands support environments where efficiency and clarity are critical. They’re equally suited for creative professionals, IT teams and remote workers who need ergonomic solutions without sacrificing desk space.

Benefits That Go Beyond Comfort

By improving posture and reducing eye and neck strain, these stands help create healthier work habits. Their sturdy construction ensures monitors remain secure, even in high-traffic or mission-critical settings. This translates into improved well-being, enhanced productivity and a polished, organized workspace that reflects professionalism.

General specifications

Product Name
Eaton Tripp Lite series clamp-on monitor mount
Catalog Number
DDR811TRAYTAA
UPC
037332283863
Product Length/Depth
10.5 in
Product Height
15.58 in
Product Width
12.2 in
Product Weight
4.84 lb
Compliances
TAA Compliant
RoHS
Global Catalog
DDR811TRAYTAA
Product Type
Clamp-on monitor mount

Product specifications

Accessory Type
Monitor stand
Device Compatibility
Monitor/HDTV
Motion
Swivel
Color
Black
Maximum Weight Capacity
5 lb
TAA Compliance
Yes
Product Features
TAA Compliant
Assembly Required
Package contents
DDR811TRAYTAA 3-Tray Document Holder
Owner's manual
Assembly hardware
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Clamps to the edge of your desk or other level surface
3 swiveling document trays move independently and support up to 5 lb. each
Easy to assemble in just a few minutes with all hardware included and no tools needed
Trays hold documents up to 8.5 x 11 in. to keep home and office papers organized
Mounting Location
Desk clamp

Export product specification