Download document () of 20
We make what matters work*

DDV1727S

Single-Display Monitor Stand - Height Adjustable, 17” to 27” Monitors

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDV1727S
UPC
037332248633
Product Length/Depth
2.3 in
Product Height
13.9 in
Product Width
8.3 in
Product Weight
9 lb
Warranty
5 year limited
Compliances
RoHS
RoHS3
REACH
Global Catalog
DDV1727S
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Swivel
Tilt
Color
Black
VESA Pattern
100x100
75x75
Maximum Weight Capacity
13.6 lb
Number of Displays
1
Degrees of Motion
-20/+60 Tilt; 30 Swivel; 360 Rotate
Material
Steel
Product Features
Cord Management
Assembly Required
Tools Necessary
Package contents
Owner’s manual
DDV1727S Single-Display Monitor Stand, 17” to 27” Monitors
Product Highlights
Height adjusts to 10 different settings for viewing your monitor at a comfortable level
Monitor mount with heavy-duty base remains stable on your desk during adjustment
5-year limited warranty (Worldwide)
Display cables attach to slim mount to reduce clutter and keep cords organized
Offers -20° to +60° tilt, 60° swivel and 180° rotation to help you find the perfect angle
Durable steel construction blends into any décor and supports up to 13.2 lbs (5.9 kgs)
Mounting Location
Desktop
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.