Download document () of 20
We make what matters work*

DDV1732AM

Safe-IT Precision-Placement Desktop Mount with Antimicrobial Tape for 17 to 32-inch Displays

Streamline Your Workspace with Eaton Tripp Lite Monitor Stands

Eaton’s Tripp Lite series of desktop monitor stands delivers superior ergonomics, flexibility and durability for any professional environment. Whether you’re managing a single screen or multiple displays, these stands provide a stable, space-saving solution that enhances productivity and comfort. Built from high-quality materials, they ensure long-lasting performance while maintaining a sleek, modern aesthetic that complements any workstation.

Universal Compatibility and Easy Adjustment

All models in this series are designed for broad compatibility with standard VESA mounting patterns, making them ideal for a wide range of monitors and applications. With features like tilt, swivel, rotation and height adjustment, these stands let you customize viewing angles for optimal comfort and reduced strain.

Applications Across Every Industry

Perfect for offices, call centers, healthcare facilities and control rooms, these monitor stands support environments where efficiency and clarity are critical. They’re equally suited for creative professionals, IT teams and remote workers who need ergonomic solutions without sacrificing desk space.

Benefits That Go Beyond Comfort

By improving posture and reducing eye and neck strain, these stands help create healthier work habits. Their sturdy construction ensures monitors remain secure, even in high-traffic or mission-critical settings. This translates into improved well-being, enhanced productivity and a polished, organized workspace that reflects professionalism.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor mount
Catalog Number
DDV1732AM
UPC
037332268259
Product Length/Depth
7.87 in
Product Height
22.4 in
Product Width
9.45 in
Product Weight
2.94 lb
Compliances
RoHS
RoHS3
REACH
CE Marked
Global Catalog
DDV1732AM
Product Type
Freestanding monitor mount

Product specifications

Device Compatibility
Laptop
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x100
75x75
Maximum Weight Capacity
15.4 lb
Number of Displays
1
Degrees of Motion
-15/+15 Tilt; +/-40 Swivel
Material
Steel
Product Features
Assembly Required
Cord Management
Tools Necessary
Antimicrobial
UL Certified
Package contents
Antimicrobial tape
Assembly hardware
DDV1732AM Precision-Placement Desktop Mount
Owner's manual
Product Highlights
Includes antimicrobial tape for the handle to help protect against bacteria and viruses
Premium coil helical spring allows effortless adjustment with the featured handle
Adjustable steel mount supports most 17-32 in. monitors up to 15.4 lb.
Display cables route through convenient slot to eliminate messy cord clutter
Tilt, swivel and 360° rotation for portrait or landscape help you find the perfect angle
Rotating base provides easy information or workspace sharing
Mounting Location
Desktop
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification