Download document () of 20
We make what matters work*

DDVD1727AM

Safe-IT Precision-Placement Desktop Mount with Antimicrobial Tape for 17” to 27” Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDVD1727AM
UPC
037332268266
Product Length/Depth
7.87 in
Product Height
22.4 in
Product Width
26.57 in
Product Weight
4.46 lb
Warranty
5 year limited
Compliances
REACH
CE Marked
RoHS
RoHS3
Global Catalog
DDVD1727AM
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x75
100x100
Maximum Weight Capacity
13.2 lb
Number of Displays
2
Degrees of Motion
+/- 45 Tilt; +/-40 Swivel
Material
Steel
Product Features
Cord Management
Assembly Required
Tools Necessary
Antimicrobial
Package contents
DDVD1727AM Precision-Placement Desktop Mount
Owner's manual
Assembly hardware
Antimicrobial tape
Product Highlights
Display cables route through convenient slot to eliminate messy cord clutter
Includes antimicrobial tape for the handle to help protect against bacteria and viruses
Adjustable steel mount supports most 17-27 in. monitors up to 13.2 lb.
Base rotates for easy information or workspace sharing
Tilt, swivel and 180° rotation for portrait or landscape help you find the perfect angle
Premium coil helical spring allows effortless adjustment with the featured handle
5-year limited warranty (Worldwide)
Mounting Location
Desktop
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification