Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn DFL LED floodlight
Catalog Number
DFL11LCY/UNV34 76
Product Length/Depth
15.5 IN
Product Height
12 IN
Product Width
7 IN
Product Weight
32.5 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
LED
Lumens
11000
Lumens Per Watt
112
Material
Die cast aluminum
Color Temperature
Cool white
Wattage
99W
Optical Distribution
7x6
Lens Material
Heat and impact resistant glass
Equivalent Luminaire
250-320W
Power Factor
> 0.90
Voltage Rating
347-480 Vac
Frequency Rating
50/60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you    

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454