Select your location

Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight
DFLA20LCY/UNV34+76
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight
Catalog Number
DFLA20LCY/UNV34 76
Product Length/Depth
15.5 IN
Product Height
12 IN
Product Width
7 IN
Product Weight
32.5 LB

Product specifications

Equivalent Luminaire
600-750W
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Ingress Protection (IP) Ratings
IP66
Wattage
175W
Material
Die cast aluminum
Lamp Type
LED
Mounting Method
Yoke
Standards Type
NEC/CEC
Lumens Per Watt
117
Lumens
20000
Color Temperature
Cool white
NEMA Rating
4X
Power Factor
> 0.90
Frequency Rating
50/60 Hz
Area Classification
Hazardous/Classified Locations
Lens Material
Heat and impact resistant glass
Optical Distribution
7x6
Voltage Rating
347-480 Vac