Select your location

Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight
DFLA25LCY/UNV1+76
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn DFLA high lumen LED floodlight
Catalog Number
DFLA25LCY/UNV1 76
Product Length/Depth
15.5 IN
Product Height
12 IN
Product Width
7 IN
Product Weight
32.5 LB

Product specifications

Equivalent Luminaire
750-1000W
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Ingress Protection (IP) Ratings
IP66
Wattage
216W
Material
Die cast aluminum
Lamp Type
LED
Mounting Method
Yoke
Standards Type
NEC/CEC
Lumens Per Watt
118
Lumens
25000
Color Temperature
Cool white
NEMA Rating
4X
Power Factor
> 0.90
Frequency Rating
50/60 Hz
Area Classification
Hazardous/Classified Locations
Lens Material
Heat and impact resistant glass
Optical Distribution
7x6
Voltage Rating
100-277 Vac, 127-300 Vdc