Download document () of 20
We make what matters work*

DG206

Tripp Lite Waber Industrial Surge Protector, 6-Outlet, 6 ft. (1.83 m) Cord, 1050 Joules

  • Lifetime limited warranty (Worldwide)
  • 1050 joule rating
  • 6 outlets/6-ft. (1.83 m) cord
  • $100,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)

6-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this surge protector features a {ACSuppressionJouleRating} joule rating to defend your valuable electronic components against damaging power surges and spikes. The 6 Foot AC input cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being

Lighted on/off switch allows easy one-touch control over all equipment connected to the surge protector. Integrated 15A resettable circuit breaker helps prevent equipment damage due to overloads. Diagnostic LED lets you know that your equipment is protected.

Flexible Installation Options

{MountingDetails} let you install the surge protector on any flat surface in your home, office, workbench or anywhere else you need power for your equipment.

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
DG206
UPC
037332101020
Product Length/Depth
12.25 in
Product Height
1.25 in
Product Width
2.5 in
Product Weight
2 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
UL 1449
cUL Listed
Global Catalog
DG206
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Lighted two position power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Wire Gauge (AWG)
14 AWG
Circuit breaker
15
Frequency rating
50/60 Hz
Connected Equipment Insurance (U.S., Canada and Puerto Rico)
$100,000 Ultimate Lifetime Insurance
Device Compatibility
  • Chromebook
  • Computer
  • Laptop
  • Monitor/HDTV
  • Phone
  • Projector
  • Tablet
  • Video Game System
Diagnostic LED Details
Protection present (green)
Immunity
Conforms to IEE 587 / ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Light Gray
Housing Color
Light gray
Gray
Outlet Orientation
Single row of outlets
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual
DG206 Power Strip
Warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Metal Case
Diagnostic LED(s)
Mounting Holes or Slots
UL Certified
Automatic Shut-Off
Plug Color
White
AC Suppression Joule Rating
1050
Output Capacity (Watts)
1800
AC Suppression Response Time
< 1 ns
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
19500
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.