Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH223NRKLP
UPC
786685368986
Product Length/Depth
18.57 IN
Product Height
38.15 IN
Product Width
13.68 IN
Product Weight
85 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Posi-Lok
Series
Series K
Type
Heavy Duty, Single-Throw
Fuse configuration
Fusible with solid neutral
Enclosure
NEMA 3R
Voltage rating
240V
Amperage Rating
100A
Number Of Poles
Two-pole