Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Special features
Posi-Lok reverse pin
Series
Series K
Type
Heavy Duty, Single-Throw
Fuse configuration
Fusible with solid neutral
Enclosure
NEMA 3R
Voltage rating
240V
Amperage Rating
100A
Number Of Poles
Two-pole