Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH227NGKLCR
UPC
786685369259
Product Length/Depth
32.87 IN
Product Height
85.59 IN
Product Width
21.73 IN
Product Weight
540 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Cam-Lok reverse pin
Series
Series K
Type
Heavy Duty, Single-Throw
Fuse configuration
Fusible with solid neutral
Enclosure
NEMA 1
Voltage rating
240V
Amperage Rating
800A
Number Of Poles
Two-pole