Knowledge Search
Download document () of 20

DILM80(24V60HZ)

Eaton XT IEC contactor, 80A,24 Vac, 60 Hz, 0NO-0NC, 80A, Frame F, 90 mm, 60 Hz, 7.5, 15/ 25, 30, 60, 75 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Non-reversing, , Screw terminals, FVNR, 37 kW

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
DILM80(24V60HZ)
EAN
4015082393779
Product Length/Depth
6.5 in
Product Height
6 in
Product Width
11.5 in
Product Weight
2.11 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60947
EN 60947
CSA Certified
UL Listed
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
80A
HP rating - max
7.5, 15/ 25, 30, 60, 75 (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
60 Hz
Frame size
90 mm
Terminals
Screw terminals
Coil
24 Vac 60 Hz
Coil voltage
24 Vac, 60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
80 A
Series
XT IEC
Operation
Non-reversing
Power consumption
37 kW

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.