Knowledge Search
Download document () of 20
We make what matters work*

DIN24480DC

Eaton 480W 24V DC DIN Rail Industrial UPS - Hardwire Input/Output - Not for sale in the USA until further notice.

View runtime graph

Flexible Power Protection for Smart Industrial Applications 
This standby UPS system with hardwire 24V DC input/output delivers reliable power and battery backup for computing, networking, control and storage equipment in factories, warehouses, edge computing locations and automated manufacturing and fabrication facilities. The rugged compact housing withstands demanding conditions and integrates seamlessly and securely into electrical enclosures in any non-traditional IT environment.

Ideal for Factory Floors and Extreme Temperatures 
Get full use of the UPS system’s power capacity because there is no derating based on its operating temperature range of -15°C (5°F) to 50°C (122˚F), which expands the number of locations in which it can be used. Built to fit into small spaces, this UPS is a UL 508 recognized component for integration into industrial control panels and enclosures. Its pre-installed clamp enables quick mounting to a 35 mm DIN rail. Its fanless design reduces noise and increases reliability.

Reliable Battery Backup Keeps You Operational Through Power Outages
Power outages not only drain productivity from the factory floor, but they also damage expensive equipment. This DIN-rail UPS system protects productivity by providing enough runtime to maintain operation during a brief power outage and protects equipment by allowing it to complete an operation during an extended outage. It also prevents brownouts, overvoltages, surges and line noise from damaging equipment that could destroy data and contribute to costly downtime.

Stay in Control of Your Operation
LEDs on the front panel confirm normal operation and indicate alarm or fault status. Remote on/off can help you avoid maintenance surprises.

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

General specifications

Product Name
Eaton DIN rail UPS
Catalog Number
DIN24480DC
UPC
037332279361
Product Length/Depth
4.88 in
Product Height
5.06 in
Product Width
1.57 in
Product Weight
0.93 lb
Compliances
FCC Class A
RoHS
ICES-003
Certifications
CE
cURus
Global Catalog
DIN24480DC
Product Type
DIN rail UPS

Product specifications

Rack size
0U
Package contents
  • DIN24480DC 480W 24V DIN Rail Industrial UPS
  • Safety card
  • Owner's manual
Voltage Regulation
+/- 10%
Input connection
Hardwired
Battery type
Valve Regulated Lead Acid (VRLA)
Noise level
40 dBA at 1 meter
Relative humidity
0-95% non-condensing
Phase (input)
Single-Phase
Runtime at full load
3 min. (480W)
Communication interface
(5) Contact closure
Output Capacity (Watts)
480
Input Nominal Voltage
24V DC
Nominal Input Voltage Supported
24 VDC

Export product specification

Need product support?

Support from Eaton