Download document () of 20
We make what matters work*
To be discontinued

DM3270SHELF

Laptop Shelf for Tripp Lite DMCS3270XP Rolling TV/Monitor Cart

  • Height-adjustable black plastic shelf holds up to 11 lb. (4.9 kg)
  • Provides space for laptop, webcam, Blu-ray player or other audio/video equipment
  • Clamps to your DMCS3270XP mobile TV/monitor cart

General specifications

Product Name
Eaton Tripp Lite series shelf
Catalog Number
DM3270SHELF
UPC
037332257895
Product Length/Depth
3.1 in
Product Height
18.1 in
Product Width
13.5 in
Product Weight
3.6 lb
Compliances
RoHS
CE Marked
Certifications
UL 1778
IEC/EN 62040-1
CSA certified
Global Catalog
DM3270SHELF
Product Type
Accessory

Export product specification