Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors
| Product Name |
Eaton Tripp Lite series cover
|
| Catalog Number |
DM6570COVER
|
| UPC |
037332258588
|
| Product Length/Depth |
13.9 in
|
| Product Height |
10.7 in
|
| Product Width |
2.4 in
|
| Product Weight |
4.3 lb
|
| Compliances |
CE Marked
FCC Compliant RoHS |
| Global Catalog |
DM6570COVER
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Accessory Type |
Outdoor tv cover
|
| Housing Color |
Black
|
| Color |
Black
|
| Product Highlights |
Polyester fabric prevents sun, water and wind from damaging your outdoor TV
Protects the screen from scratches, dents and dust when TV is not in use Zipper and hook-and-loop fastener secure the easy-to-clean cover in position Convenient built-in pocket stores TV remote, cables and other accessories Recommended for home, advertising, hospitality and digital signage applications |