Download document () of 20
We make what matters work*

DMC1342S

Mobile TV Stand - Height Adjustable, 13” to 42” TVs and Monitors, Locking Casters, Black

  • Durable steel construction blends into any room décor and supports up to 44 lbs (19.9 kgs)
  • Ideal for rolling your flat-panel TV through classrooms, trade shows, offices and lobbies
  • 5-year limited warranty (Worldwide)
  • Rolling TV stand offers -3° to +3° swivel and 30° tilt to help you find the perfect angle
  • Raise and lower the height of the display from 29.5 to 48.9 in. for comfortable viewing

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMC1342S
UPC
037332248855
Product Length/Depth
17.9 in
Product Height
48.8 in
Product Width
19.8 in
Product Weight
13.9 lb
Compliances
RoHS
REACH
Global Catalog
DMC1342S
Product Type
Single-screen rolling cart

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.