Download document () of 20
We make what matters work*

DMCS3255SG62W

ROLLING CART FOR SCREENS 32-55" IN GLOSS WHITE FINISH with GLASS BASE and SHELF 62" MAX HEIGHT. MAX WEGIHT 175LBS (DMCS3255SG62W)

  • Elegant glass shelf accommodates laptops, webcams, Blu-ray players, etc. up to 11 lbs. (4.9 kgs)
  • Durable aluminum/steel frame blends into any room decor and supports up to 130 lbs. (59 kgs)
  • Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
  • Locking 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
  • Height adjusts from 50 to 62 in. to help you find your audience's ideal viewing angle

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS3255SG62W
UPC
037332275479
Product Length/Depth
20 in
Product Height
61 in
Product Width
31.5 in
Product Weight
41.3 lb
Compliances
RoHS
Global Catalog
DMCS3255SG62W
Product Type
Single-screen rolling cart

Export product specification