Download document () of 20
We make what matters work*
To be discontinued

DMCS3270XPBB

Rolling TV Cart with Rechargeable Battery Power for 32” to 70” Displays

  • 4 in. swivel casters enable smooth rolling and lock to secure the cart at rest
  • Rechargeable battery allows up to 90 min. of display use without plugging into outlet
  • Built-in shelf accommodates laptops, projectors, webcams, Blu-ray players, etc.
  • Durable steel frame blends into any room decor and supports up to 150 lb.
  • Ideal for rolling your flat-panel TV through offices, classrooms and conference rooms

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS3270XPBB
UPC
037332260352
Product Length/Depth
55 in
Product Height
28 in
Product Width
34 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL 1778
CSA Std. C22.2
UL Listed
ANSI/AAMI ES60601-1
Global Catalog
DMCS3270XPBB
Product Type
Single-screen rolling cart

Export product specification