Download document () of 20
We make what matters work*

DMCS3770SG75

ROLLING CART FOR SCREENS 37-70" IN ALUMINUM FINISH with GLASS BASE and SHELF 75" MAX HEIGHT. mAX WEIGHT 175LBS (DMCS3770SG75)

  • Elegant glass shelf accommodates laptops, webcams, Blu-ray players, etc. up to 11 lbs. (4.9 kgs)
  • Locking 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
  • 5-year limited warranty (Worldwide)
  • Height adjusts from 65.7 to 84.6 in. to help you find your audience's ideal viewing angle
  • Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
  • Durable aluminum/steel frame blends into any room decor and supports up to 175 lbs. (79.3 kgs)

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS3770SG75
UPC
037332275486
Product Length/Depth
19 in
Product Height
84.6 in
Product Width
31.5 in
Product Weight
49.7 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMCS3770SG75
Product Type
Single-screen rolling cart

Export product specification