Download document () of 20
We make what matters work*

DMCS4265WL

MOBILE CART FOR SCREENS 42 - 65" WITH CASTERS IN WIDE LEG FORMAT MAX WEIGHT 132 LBS (DMCS4265WL)

  • Locking 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
  • Height adjusts from 57 to 67.5 in. to help you find your audience's ideal viewing angle
  • Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
  • Extra wide legs allow more stability and safety in motion and at rest
  • Durable aluminum/steel frame blends into any room decor and supports up to 132 lb.
  • 5-year limited warranty (Worldwide)

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS4265WL
UPC
037332275509
Product Length/Depth
21.2 in
Product Height
67.5 in
Product Width
49.2 in
Product Weight
31 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMCS4265WL
Product Type
Single-screen rolling cart

Export product specification