Download document () of 20
We make what matters work*

DMCS60100XXCK

Safe-IT Heavy-Duty Rolling TV Cart with Height-Adjusting Crank Handle for 60 to 100-inch Displays

  • Built-in shelves accommodate laptops, projectors, webcams, Blu-ray players, etc.
  • Durable steel frame blends into any room decor and supports up to 220 lb.
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Easy cranking handle allows you to raise or lower display's height for the best angle
  • 5-year limited warranty (Worldwide)
  • Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS60100XXCK
UPC
037332268617
Product Length/Depth
27.6 in
Product Height
46.2 in
Product Width
44 in
Product Weight
81 lb
Warranty
5 year limited
Compliances
RoHS
REACH
Global Catalog
DMCS60100XXCK
Product Type
Single-screen rolling cart

Export product specification