Download document () of 20
We make what matters work*

DMCS60105XXDD

Heavy-Duty Rolling TV Cart for 60” to 105” Flat-Screen Displays, Locking Casters, Black

  • Ideal for rolling your flat-panel TV through offices, classrooms and conference rooms
  • Raise and lower the height of the display from 66.8 to 72.6 in. for comfortable viewing
  • Built-in shelves accommodate computers, projectors, printers, Blu-ray players, etc.
  • Durable steel frame blends into any room decor and supports up to 330 lb.
  • Heavy-duty swivel casters enable smooth rolling and lock to secure the cart at rest
  • 5-year limited warranty (Worldwide)

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS60105XXDD
UPC
037332260338
Product Length/Depth
62 in
Product Height
9 in
Product Width
31 in
Product Weight
95 lb
Warranty
5 year limited
Compliances
RoHS
REACH
Global Catalog
DMCS60105XXDD
Product Type
Single-screen rolling cart

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.