Download document () of 20
We make what matters work*

DMCSP4560HDS

Heavy-Duty Streamline Portrait Mobile Cart for 45” to 60” Flat-Panel Displays

  • Cable management clips keep cords organized and prevent cable clutter
  • 5-year limited warranty (Worldwide)
  • Durable aluminum and steel frame blends into any decor and supports up to 220 lb.
  • Heavy-duty locking casters allow easy movement through doorways and into rooms
  • Supports most monitors, whiteboards and interactive displays from 45 to 60 in.
  • Anti-theft locking hole with included 4-position combination lock keeps display secure

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCSP4560HDS
UPC
037332271983
Product Length/Depth
21.8 in
Product Height
67.56 in
Product Width
26.5 in
Product Weight
31.1 lb
Warranty
5 year limited
Compliances
RoHS
REACH
Global Catalog
DMCSP4560HDS
Product Type
Single-screen rolling cart

Export product specification