Download document () of 20
We make what matters work*

DMINWALLDUAL

Dual In-Wall Media Player Mount for Roku, Google TV, Amazon Fire and Apple TV Streaming Media Boxes

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between {ScreenSize} and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with {VESAPattern} VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DMINWALLDUAL
UPC
037332302861
Product Length/Depth
3.9 in
Product Height
19.7 in
Product Width
15.2 in
Product Weight
5.25 lb
Global Catalog
DMINWALLDUAL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
White
Maximum Weight Capacity
11 lb
Degrees of Motion
Fixed
Material
Steel, Plastic
Product Features
Assembly Required
Tools Necessary
Product Highlights
Installs flush with the wall behind your TV using the included hardware
Conceals Roku, Amazon or Apple media boxes with no tools required
Recommended for home theaters, classrooms and conference rooms
5-year limited warranty (Worldwide)
Wi-Fi transparent covers are easily removed for instant access to equipment
Durable steel and plastic construction supports equipment up to 22 lb. each
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.