Download document () of 20
We make what matters work*

DMNOSTUD

Studless Flat-Screen Wall Mount for 32” to 100” Flat-Screen Displays

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between {ScreenSize} and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 150x100
150x150
200x100
200x200
300x200
300x300
400x200
400x300
400x400
600x200
600x400
600x600
800x400
800x600
900x600
1000x400
1000x600 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DMNOSTUD
UPC
037332302892
Product Length/Depth
0.94 in
Product Height
23.62 in
Product Width
39.37 in
Product Weight
1.1 lb
Warranty
5 year limited
Global Catalog
DMNOSTUD
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
150x100
150x150
200x100
200x200
300x200
300x300
400x200
400x300
400x400
600x200
600x400
600x600
800x400
800x600
900x600
1000x400
1000x600
Distance from Wall
0.94 in
Maximum Weight Capacity
165 lb
Number of Displays
1
Degrees of Motion
Fixed
Material
Steel
Product Features
Assembly Required
Tools Necessary
Product Highlights
Display effortlessly slides into the wall mount’s heavy-duty ultra-slim design
5-year limited warranty (Worldwide)
Accepts most popular flat-screen displays from 32 to 100 in. up to 165 lb.
Conforms to current VESA standards to ensure compatibility with your display
Attaches to the wall of your home, office or classroom just like hanging a painting
Mounts directly onto drywall, brick or concrete with no drilling needed
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.