Portable Digital Signage Stand for 23” to 42” Flat-Screen Displays
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The stand adjusts to various heights for comfortable custom viewing.
Durable Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}. Because the unit folds when not in use, the stand is easy to transport and store.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns. All hardware is included.
| Product Name |
Eaton Tripp Lite series digital signage stand
|
| Catalog Number |
DMPDS2342TRIC
|
| UPC |
037332263841
|
| Product Length/Depth |
9.1 in
|
| Product Height |
70.9 in
|
| Product Width |
8.7 in
|
| Product Weight |
9.6 lb
|
| Compliances |
RoHS
|
| Global Catalog |
DMPDS2342TRIC
|
| Product Type |
Digital signage stand
|
| Device Compatibility |
Monitor/HDTV
|
| Motion |
Fixed
|
| Color |
Black
|
| VESA Pattern |
75x75
200x100 100x100 200x200 |
| Maximum Weight Capacity |
77 lb
|
| Number of Displays |
1
|
| Material |
Steel
|
| Product Features |
Tools Necessary
Assembly Required |
| Package contents |
Owner's manual
DMPDS2342TRIC Portable Digital Signage Stand Assembly hardware |
| Product Highlights |
Supports most monitors, whiteboards and interactive displays from 23 to 42 in.
5-year limited warranty (Worldwide) Easy-grip knobs and security pin lock stand into place and ensure display's safety Durable steel frame blends into any room decor and supports up to 77 lb. Tripod-style stand adjusts to different heights for comfortable custom viewing |
| Mounting Location |
Floor
|
| Screen Size |
21 - 29 Inch
40 - 49 Inch |