Download document () of 20
We make what matters work*

DMPDS3255F

Portable Digital Signage Stand for 32-55 Inch Displays, Portrait or Landscape

Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The stand adjusts to various heights for comfortable custom viewing.

Durable Steel Frame Designed to Last

The frame withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}. Because the unit folds when not in use, the stand is easy to transport and store.

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns. All hardware is included.

General specifications

Product Name
Eaton Tripp Lite series digital signage stand
Catalog Number
DMPDS3255F
UPC
037332263858
Product Length/Depth
50.9 in
Product Height
14.7 in
Product Width
19.9 in
Product Weight
10.3 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMPDS3255F
Product Type
Digital signage stand

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
300x300
400x200
400x400
400x300
200x200
300x200
Maximum Weight Capacity
77 lb
Number of Displays
1
Material
Steel
Product Features
Assembly Required
Cord Management
Tools Necessary
Package contents
Assembly hardware
Owner's manual
DMPDS3255F Portable Digital Signage Stand
Product Highlights
Cable management clips keep cords organized and prevent cable clutter
5-year limited warranty (Worldwide)
Foldable stand supports both portrait and landscape viewing
Supports most flat and curved-panel monitors and interactive displays from 32 to 55 in.
Adjustable feet levelers provide a stable and safe foundation
Durable steel frame blends into any room decor and supports up to 77 lb.
Mounting Location
Floor
Screen Size
30 - 39 Inch
50 - 59 Inch

Export product specification