Portable Digital Signage Stand for 37” to 70” Flat-Screen Displays
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The stand adjusts to various heights for comfortable custom viewing.
Durable Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}. Because the unit folds when not in use, the stand is easy to transport and store.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns. All hardware is included.
| Product Name |
Eaton Tripp Lite series digital signage stand
|
| Catalog Number |
DMPDS3770TRIC
|
| UPC |
037332263834
|
| Product Length/Depth |
16 in
|
| Product Height |
74 in
|
| Product Width |
24.4 in
|
| Product Weight |
11.5 lb
|
| Compliances |
RoHS
|
| Global Catalog |
DMPDS3770TRIC
|
| Product Type |
Digital signage stand
|
| Device Compatibility |
Monitor/HDTV
|
| Motion |
Fixed
|
| Color |
Black
|
| VESA Pattern |
400x200
300x200 600x400 400x400 200x200 |
| Maximum Weight Capacity |
77 lb
|
| Number of Displays |
1
|
| Material |
Steel
|
| Product Features |
Assembly Required
Tools Necessary |
| Package contents |
Assembly hardware
DMPDS3770TRIC Portable Digital Signage Stand Owner's manual |
| Product Highlights |
Durable steel frame blends into any room decor and supports up to 77 lb.
Tripod-style stand adjusts to different heights for comfortable custom viewing Easy-grip knobs and security pin lock stand into place and ensure display's safety Supports most monitors, whiteboards and interactive displays from 37 to 70 in. |
| Mounting Location |
Floor
|
| Screen Size |
30 - 39 Inch
70+ Inch |