Portable Digital Signage Stand for 55” to 70” Flat-Screen and Curved-Screen Displays
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The stand adjusts to various heights for comfortable custom viewing.
Durable Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}. Because the unit folds when not in use, the stand is easy to transport and store.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns. All hardware is included.
| Product Name |
Eaton Tripp Lite series digital signage stand
|
| Catalog Number |
DMPDS5570S
|
| UPC |
037332263889
|
| Product Length/Depth |
23 in
|
| Product Height |
50.4 in
|
| Product Width |
43.2 in
|
| Product Weight |
25.2 lb
|
| Global Catalog |
DMPDS5570S
|
| Product Type |
Digital signage stand
|
| Device Compatibility |
Monitor/HDTV
|
| Color |
Black
|
| VESA Pattern |
400x600
400x300 300x200 400x400 300x300 200x200 400x200 |
| Maximum Weight Capacity |
88 lb
|
| Material |
Steel
|
| Product Features |
Tools Necessary
Assembly Required Cord Management |
| Product Highlights |
Supports most monitors, whiteboards and interactive displays from 55 to 70 in.
Cable management clips keep cords organized and prevent cable clutter Rugged wood and steel frame blends into any room decor and supports up to 88 lb. Durable felt shelf provides ample space for laptops, webcams and other accessories Easel-style stand features safety strap to prevent display from tipping |