Download document () of 20
We make what matters work*

DMTB11

WALL MOUNT TABLET HOLDER WITH SECURITY FOR TABLETS UPTO 11". ALSO HAS VESA ON BACK TO MOUNT ON DISPLAY MOUNTS-DMTB11

Mounts Your Tablet for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount with the included hardware, the tablet stand supports up to 2.2 pounds (1 kilogram).

Protects Your Device Against Damage, Theft or Tampering

This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.

General specifications

Product Name
Eaton Tripp Lite series tablet mount
Catalog Number
DMTB11
UPC
037332278807
Product Length/Depth
0.89 in
Product Height
8.9 in
Product Width
13.5 in
Product Weight
3 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMTB11
Product Type
Tablet mount

Product specifications

Device Compatibility
Tablet
Motion
Full
Color
White
Distance from Wall
0.89 in
Maximum Weight Capacity
2.2 lb
Number of Displays
1
Material
Plastic, metal
Product Features
Assembly Required
Security Lock
Package contents
Mounting hardware
DMTB11 Wall-Mount Full-Security Tablet Mount
(2) Keys
Installation instructions
Product Highlights
5-year limited warranty (Worldwide)
Versatile wall mount fits most tablets from 9.7 to 11 in., including Apple and Samsung
Can also be installed on a VESA-compatible mount with 75 x 75 hole pattern
Interior anti-skid pads protect your tablet against scratches and scuff marks
Easy to assemble and install in just a few minutes with the included hardware
Locking mechanism with included keys protects your tablet from tampering or theft
Mounting Location
Wall
Screen Size
1 - 20 Inch

Export product specification