Download document () of 20
We make what matters work*

DMTB413

UNIVERSAL ADJUSTABLE TABLET DESKTOP STAND-DMTB413

Mounts Your Tablet for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount with the included hardware, the tablet stand supports up to 2.2 pounds (1 kilogram).

Protects Your Device Against Damage, Theft or Tampering

This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.

General specifications

Product Name
Eaton Tripp Lite series tablet mount
Catalog Number
DMTB413
UPC
037332278784
Product Length/Depth
6.3 in
Product Height
13 in
Product Width
6.3 in
Product Weight
2 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMTB413
Product Type
Tablet mount

Product specifications

Device Compatibility
Tablet
Motion
Full
Color
White
Maximum Weight Capacity
2.2 lb
Number of Displays
1
Degrees of Motion
-60/+210 Tilt; -52/+52 Swivel; 180 Rotate
Material
Plastic, metal
Product Features
Assembly Required
Package contents
Installation instructions
Installation hardware
DMTB413 Desktop Smartphone and Tablet Mount
Product Highlights
5-year limited warranty (Worldwide)
Easy to assemble and install in just a few minutes with the included hardware
Large round base is ideally balanced to securely hold mount and device in place
Gracefully tilts to help you find the most comfortable viewing angle
Secure device bracket smoothly rotates for portrait or landscape orientation
Versatile tablet stand fits most smartphones and tablets from 4.7 to 12.9 in.
Mounting Location
Desktop
Screen Size
1 - 20 Inch

Export product specification