Download document () of 20
We make what matters work*

DMTB911

ANTI THEFT COUNTERTOP TABLET HOLDER FOR TABLETS UPTO 11".-DMTB911

Mounts Your Tablet for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount with the included hardware, the tablet stand supports up to 2.2 pounds (1 kilogram).

Protects Your Device Against Damage, Theft or Tampering

This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.

General specifications

Product Name
Eaton Tripp Lite series monitor mount
Catalog Number
DMTB911
UPC
037332278814
Product Length/Depth
7.3 in
Product Height
13.5 in
Product Width
8.1 in
Product Weight
5.8 lb
Compliances
RoHS
Global Catalog
DMTB911
Product Type
Monitor mount

Product specifications

Device Compatibility
Tablet
Motion
Full
Color
White
Maximum Weight Capacity
2.2 lb
Number of Displays
1
Degrees of Motion
+20/-110 Tilt; 180 Rotate
Material
Plastic, metal
Product Features
Assembly Required
Security Lock
Package contents
DMTB911 Desktop/Wall-Mount Full-Security Tablet Mount
Installation instructions
Installation hardware
(2) Keys
Product Highlights
Easy to assemble and install in just a few minutes with the included hardware
Interior anti-skid pads protect your tablet against scratches and scuff marks
Versatile desktop or wall tablet mount fits most tablets from 9.7 to 11 in.
Locking mechanism with included keys protects your tablet from tampering or theft
Can also be installed on a wall or compatible VESA mount with 75 x 75 pattern
Mounting Location
Wall
Screen Size
1 - 20 Inch

Export product specification