Download document () of 20
We make what matters work*

DMTBD413

UNIVERSAL DOULBE ARM ADJUSTABLE TABLET DESKTOP STAND-DMTBD413

General specifications

Product Name
Eaton Tripp Lite series freestanding tablet stand
Catalog Number
DMTBD413
UPC
037332278791
Product Length/Depth
6.3 in
Product Height
18.5 in
Product Width
6.3 in
Product Weight
2.1 lb
Compliances
RoHS
Global Catalog
DMTBD413
Product Type
Freestanding tablet stand

Product specifications

Device Compatibility
Tablet
Motion
Full
Color
White
Maximum Weight Capacity
2.2 lb
Number of Displays
1
Degrees of Motion
-160/+210 Tilt; -52/+52 Swivel; 180 Rotate
Material
Plastic, metal
Product Features
Assembly Required
Package contents
Installation hardware
DMTBD413 Flexible Long-Arm Desktop Smartphone and Tablet Mount
Installation instructions
Product Highlights
Secure device bracket smoothly rotates for portrait or landscape orientation
Flex arm allows tilt, swivel and height adjustment for finding the perfect angle
Easy to assemble and install in just a few minutes with the included hardware
Large round base is ideally balanced to securely hold mount and device in place
5-year limited warranty (Worldwide)
Versatile tablet stand fits most smartphones and tablets from 4.7 to 12.9 in.
Mounting Location
Desktop
Screen Size
1 - 20 Inch

Export product specification