Download document () of 20
We make what matters work*

DMTBS13

ANTI-THEFT FREESTANDING TABLET STAND FOR TABLETS UPTO 13"-DMTBS13

Mounts Your Tablet for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount with the included hardware, the tablet stand supports up to 2.2 pounds (1 kilogram).

Protects Your Device Against Damage, Theft or Tampering

This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.

General specifications

Product Name
Eaton Tripp Lite series tablet mount
Catalog Number
DMTBS13
UPC
037332278838
Product Length/Depth
14.7 in
Product Height
44.7 in
Product Width
13.4 in
Product Weight
29.5 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMTBS13
Product Type
Tablet mount

Product specifications

Device Compatibility
Tablet
Motion
Fixed
Color
White
Maximum Weight Capacity
2.2 lb
Number of Displays
1
Material
Plastic, metal
Product Features
Security Lock
Assembly Required
Built-in Cable Management
Cord Management
Tools Necessary
Package contents
Installation hardware
(2) Keys
DMTBS13 Secure Freestanding Tablet Mount Floor Stand
Installation instructions
Product Highlights
5-year limited warranty (Worldwide)
Easy to assemble and install in just a few minutes with the included hardware
Locking lower cabinet space conceals power strips, cabling and other accessories
Locking mechanism with included keys protects your tablet from tampering or theft
Interior anti-skid pads protect most 13 in. tablets against scratches and scuff marks
Mounting Location
Floor
Screen Size
1 - 20 Inch

Export product specification