Download document () of 20
We make what matters work*

DMTBS911

ANTI-THEFT HEIGHT ADJUSTABLE TABLET FLOOR STAND FOR TALBETS UP TO 11"-DMTBS911

Mounts Your Tablet for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount with the included hardware, the tablet stand supports up to 2.2 pounds (1 kilogram).

Protects Your Device Against Damage, Theft or Tampering

This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.

General specifications

Product Name
Eaton Tripp Lite series tablet mount
Catalog Number
DMTBS911
UPC
037332278821
Product Length/Depth
13.6 in
Product Height
48 in
Product Width
17.4 in
Product Weight
11 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
DMTBS911
Product Type
Tablet mount

Product specifications

Device Compatibility
Tablet
Motion
Full
Color
Black
Silver
Maximum Weight Capacity
2.2 lb
Number of Displays
1
Degrees of Motion
+/-90 Tilt
Material
Plastic, metal
Product Features
Height Adjustable
Cord Management
Assembly Required
Security Lock
Package contents
DMTBS911 Full-Security Tablet Mount Floor Stand
Installation hardware
(2) Keys
Installation instructions
Product Highlights
Adjusts from 26.8 to 42.5 in. high to provide the most comfortable viewing angle
Interior anti-skid pads protect your tablet against scratches and scuff marks
Locking mechanism with included keys protects your tablet from tampering or theft
Easy to assemble and install in just a few minutes with the included hardware
5-year limited warranty (Worldwide)
Versatile tablet mount fits select tablets from 9.7 to 10.5 in.
Mounting Location
Floor
Screen Size
1 - 20 Inch

Export product specification