Download document () of 20
We make what matters work*

DMVWSC4570XUL

Pop-Out Video Wall Mount w/Security for 45" to 70" TVs and Monitors - Flat Screens, UL Certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 40 - 49 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 400x200
200x400
500x200
500x300
600x400
400x300
500x400
600x300
200x300
200x200
300x300
300x200
300x400
400x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DMVWSC4570XUL
UPC
037332240545
Product Length/Depth
29.5 in
Product Height
5.4 in
Product Width
10.7 in
Product Weight
22.5 lb
Warranty
5 year limited
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
DMVWSC4570XUL
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
VESA Pattern
400x200
200x400
500x200
500x300
600x400
400x300
500x400
600x300
200x300
200x200
300x300
300x200
300x400
400x400
Maximum Weight Capacity
154 lb
Min/Max Arm Extension
3.7 min to 11.2 max
Number of Displays
1
Material
Steel
Product Features
Security Lock
Tools Necessary
Assembly Required
UL Certified
Package contents
Owner’s manual
Assembly and mounting fasteners
Three-position combination lock
All DMVWSC4570XUL components (some assembly required)
Display mounting fasteners
Product Highlights
Accommodates most landscape displays with flat screens from 45 to 70 in.
Micro-adjustments allow creation of a uniform look in a video wall
Pop-out design provides access for adjustments during installation and maintenance
5-year limited warranty (Worldwide)
Combination lock secures brackets to help deter theft of your display
Function- and weight-tested up to 154 lb. in accordance with UL Standard 2442
Mounting Location
Wall
Screen Size
40 - 49 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.