Download document () of 20
We make what matters work*

DMWC3770M

Swivel/Tilt Corner Wall Mount for 37" to 70" TVs and Monitors - Flat/Curved

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 30 - 39 Inch
70+ Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
200x300
300x300
500x400
300x200
400x300
500x200
500x300
600x300
600x400
400x400
200x100
200x400
400x200
100x100
300x400 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DMWC3770M
UPC
037332240538
Product Length/Depth
3.3 in
Product Height
31.2 in
Product Width
12.7 in
Product Weight
13.9 lb
Compliances
RoHS3
RoHS
REACH
Global Catalog
DMWC3770M
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
200x200
200x300
300x300
500x400
300x200
400x300
500x200
500x300
600x300
600x400
400x400
200x100
200x400
400x200
100x100
300x400
Maximum Weight Capacity
99 lb
Min/Max Arm Extension
4.92 min to 20.27 max
Number of Displays
1
Degrees of Motion
90 Swivel -8/+5 Level Adjustment
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
Mounting fasteners
DMWC3770M corner wall mount
Owner’s manual
Wrench
Product Highlights
One-touch adjustment makes it easy to change the viewing angle
Split wall plates mount on the adjacent walls of a corner
5-year limited warranty (Worldwide)
90° swivel, -8° to +5° tilt and -5° to +5° screen adjustment maximize viewing comfort
Supports displays up to 99 lbs (44.9 kgs)
Accommodates most flat or curved screens from 37 to 70 in.
Mounting Location
Wall
Screen Size
30 - 39 Inch
70+ Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.