Magnetic Dry-Erase Whiteboard with Stand - VESA Mount, 3 Markers (Red/Blue/Black), White Frame
| Product Name |
Eaton Tripp Lite series white board
|
| Catalog Number |
DMWP811VESAMW
|
| UPC |
037332249166
|
| Product Length/Depth |
1.5 in
|
| Product Height |
11.2 in
|
| Product Width |
12.7 in
|
| Product Weight |
1.9 lb
|
| Compliances |
RoHS3
RoHS CE Marked |
| Global Catalog |
DMWP811VESAMW
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory Type |
Mountable whiteboard
|
| Color |
Gray
White |
| Product Highlights |
Removable clip attaches notes or documents next to your monitor for easy reviewing
100 x 100 VESA pattern allows mounting on dual-display mounts next to your monitor Magnetic 8.5 x 11.5 in. writing surface wipes off easily with the included erasers Included markers fasten magnetically to the board to prevent them from becoming lost Heavy-duty plastic holder and built-in fold-out legs provide support if not mounted |