Download document () of 20
We make what matters work*

DRS-1215

14-Outlet Economy Network Server Surge Protector, 15 ft. (4.57 m) Cord, 3000 Joules, 1U Rack-Mount

In-Line Surge Protector Helps Keep Your Devices Safe
Ideal for security systems, trade shows, home theaters, computer workspaces and other network applications, this network surge suppressor protects connected equipment from damage caused by power surges and electrostatic discharge (ESD) that can enter equipment from the signal lines or chassis ground.

Your Last Defense Against Intruding Voltage Spikes

Surge suppression ensures that connected devices, such as routers, switches, AV equipment, industrial controllers and telecom systems, remain shielded from power anomalies caused by lightning strikes, grid fluctuations or nearby equipment cycling. The result is enhanced uptime, reduced maintenance costs and longer equipment life.

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
DRS-1215
UPC
037332100245
Product Length/Depth
4 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
4.96 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
DRS-1215
Product Type
Surge protector

Product specifications

Safe Thermal Fusing
Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
Storage Humidity Range
5% to 95% RH
Surge Style
RM - RACKMOUNT
Switches
Power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Green - Protection Present
EMI / RFI Filtering
40-80 dB
Form Factor
1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported
Immunity
Conforms to IEE 587 / ANSI C62.41
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
UL1449 Let Through Rating
330V
Cord Length
15 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm
Outlets Measurement (Center to Center)
Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm
Material
Metal
Mounting Details
Includes flanges
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
DRS-1215 Surge Suppressor
Instruction manual
Warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Metal Case
Mounting Accessory Included
UL Certified
Product Highlights
14 outlets / 15-ft. (4.57 m) cord
3000 joule rating
Adjustable rackmount hardware
Plug Color
White
AC Suppression Joule Rating
3000
AC Suppression Response Time
< 1 ns
Maximum Surge Amps
120000
Operating Humidity Range
10% to 90% RH
Included Mounting Accessory
Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options
Total Outlets
14

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.