Photo is representative
Download
Eaton Cooper Power series bolted tee connector, 630A, 24 kV, AC 1 min: 54 kV, BIL: 125 kV, Cable insul: 18.3-21.0 mm, Strand: 35 mm2, Solid: 35 mm2, Bi-metal lug, Individual box kit
| Product Name |
Eaton Cooper Power series bolted tee connector
|
| Catalog Number |
DT400TB35
|
| UPC |
194006072229
|
| Product Length/Depth |
345 mm
|
| Product Height |
85 mm
|
| Product Width |
257 mm
|
| Product Weight |
0.001 kg
|
| Compliances |
Not Applicable
|
| Certifications |
IEC 60502-4
|
| Product Type |
Bolted tee connector
|
| Packaging |
Individual box kit
|
| Type |
Bolted tee connector
|
| Cable insulation diameter - max |
0.83 in
|
| Solid or compact conductor size |
35 mm2
|
| Stranded or compressed conductor size |
35 mm2
|
| Connector type |
Bi-metal lug
|
| AC 1 minute voltage withstand |
54 kV
|
| Basic impulse level |
125 kV
|
| Current rating |
630A
|
| Operating interface |
C
|
| Standard voltage class |
24 kV
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE